Simple Specials System
Documents / Download »
Simple Specials System
|Valve Mounted Air Cylinder CVM5/CVM3
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CV | Valve mounted cylinder | CVM5 | Double acting, Single rod | XA0 to 30 | |
CV | Valve mounted cylinder | CVM3 | Single acting (Spring return/extend) | XA0 to 30 | |
CV | Valve mounted cylinder | CVM5K | Double acting, Single rod | XA0,1,6,10,11,13,14,17,19,21 | |
CV | Valve mounted cylinder | CVM3K | Single acting (Spring return/extend) | XA0,1,6,10,11,13,14,17,19,21 |
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
XA0 | Change of rod end type | DL | |||
XA1 | Change of rod end type | DL | |||
XA2 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA3 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA4 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA5 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
Cut sample image |
XA6 | Change of rod end type | DL | ||
Cut sample image |
XA7 | Change of rod end type | Except CVM5K,CVM3K | DL | |
Cut sample image |
XA8 | Change of rod end type | Except CVM5K,CVM3K | DL | |
XA9 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA10 | Change of rod end type | DL | |||
XA11 | Change of rod end type | DL | |||
XA12 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA13 | Change of rod end type | DL | |||
Cut sample image |
XA14 | Change of rod end type | DL | ||
XA15 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
Cut sample image |
XA16 | Change of rod end type | Except CVM5K,CVM3K | DL | |
XA17 | Change of rod end type | DL | |||
XA18 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA19 | Change of rod end type | DL | |||
XA20 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA21 | Change of rod end type | DL | |||
XA22 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA23 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA24 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA25 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA26 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA27 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA28 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA29 | Change of rod end type | Except CVM5K,CVM3K | DL | ||
XA30 | Change of rod end type | Except CVM5K,CVM3K | DL |